??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9243748
HELP_VARIABLE
Order Number
9243748
Nominal Length
520.000 mm
Installed Width
9.500 mm
Total Length
382.500 mm
Drill Distance
256.000 mm
H
52.800 mm
EB1
17.000 mm
EB2
5.250 mm
D
0.000 mm
For condition
17.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D